See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.41
10 - 24 $ 3.07
25 - 99 $ 2.86
100 - 249 $ 2.51
250 - 499 $ 2.35
500 - 749 $ 2.00
750 - 999 $ 1.69
1000 - 9999 $ 1.61
  View datasheet for OPA4344UA View product folder for OPA4344UA

Adjust your quantity during checkout

OPA4344UA-Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier™ Series

The OPA344 and OPA345 series rail-to-rail CMOS operational amplifiers are designed for precision, low-power, miniature applications. The OPA344 is unity gain stable, while the OPA345 is optimized for gains greater than or equal to five, and has a gain-bandwidth product of 3MHz.

The OPA344 and OPA345 are optimized to operate on a single supply from 2.5V and up to 5.5V with an input common-mode voltage range that extends 300mV beyond the supplies. Quiescent current is only 250µA (max).

Rail-to-rail input and output make them ideal for driving sampling analog-to-digital converters. They are also well suited for general purpose and audio applications and providing I/V conversion at the output of D/A converters. Single, dual and quad versions have identical specs for design flexibility.

A variety of packages are available. All are specified for operation from –40°C to 85°C. A SPICE macromodel for design analysis is available for download from www.ti.com.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00