See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.87
10 - 24 $ 9.78
25 - 99 $ 9.13
100 - 249 $ 8.19
250 - 499 $ 7.64
500 - 749 $ 6.65
750 - 999 $ 5.76
1000 - 9999 $ 5.64
  View datasheet for OPA4350UA View product folder for OPA4350UA

Adjust your quantity during checkout

OPA4350UA-High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier™ Series

The OPA350 series of rail-to-rail CMOS operational amplifiers are optimized for low voltage, single-supply operation. Rail-to-rail input and output, low noise (5 nV/√Hz), and high speed operation (38 MHz, 22 V/µs) make the amplifiers ideal for driving sampling Analog-to-Digital (A/D) converters. They are also suited for cell phone PA control loops and video processing (75-Ω drive capability), as well as audio and general purpose applications. Single, dual, and quad versions have identical specifications for maximum design flexibility.

The OPA350 series operates on a single supply as low as 2.5 V, with an input common-mode voltage range that extends 300 mV below ground and 300 mV above the positive supply. Output voltage swing is to within 10 mV of the supply rails, with a 10-kΩ load. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

The single (OPA350) and dual (OPA2350) come in the miniature MSOP-8 surface mount, SO-8 surface mount, and DIP-8 packages. The quad (OPA4350) packages are in the space-saving SSOP-16 surface mount and SO-14 surface mount. All are specified from –40°C to 85°C and operate from –55°C to 150°C.

View datasheet
View product folder
Order SummaryEdit >
MSP430G2553IN20 (1)$0.00
TMDSIDK437X (1)$329.00
Subtotal: $329.00
Shipping & Handling: -
Total (USD): $329.00