See datasheet for actual packaging/pinout drawings

Package | PIN:

P | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.44
10 - 24 $ 9.71
25 - 99 $ 9.37
100 - 249 $ 8.18
250 - 499 $ 7.79
500 - 749 $ 7.17
750 - 999 $ 6.38
1000 - 9999 $ 6.38
  View datasheet for OPA445AP View product folder for OPA445AP

Adjust your quantity during checkout

OPA445AP-High Voltage FET-Input Operational Amplifier

The OPA445 is a monolithic operational amplifier capable of operation from power supplies up to ±45V and output currents of 15mA. It is useful in a wide variety of applications requiring high output voltage or large common-mode voltage swings.

The OPA445's high slew rate provides wide powerbandwidth response, which is often required for high-voltage applications. FET input circuitry allows the use of high-impedance feedback networks, thus minimizing their output loading effects. Laser trimming of the input circuitry yields low input offset voltage and drift.

The OPA445 is available in standard pinout TO-99, DIP-8, and SO-8 surface-mount packages as well as an SO-8 PowerPAD package for reducing junction temperature. It is fully specified from -25°C to +85°C and operates from -55°C to +125°C. A SPICE macromodel is available for design analysis (from www.ti.com).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00