See datasheet for actual packaging/pinout drawings

Package | PIN:

KV | 11

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 20.51
10 - 24 $ 19.07
25 - 99 $ 18.41
100 - 249 $ 16.08
250 - 499 $ 15.30
500 - 749 $ 14.08
750 - 999 $ 12.53
1000 - 9999 $ 12.53
  View datasheet for OPA541AP View product folder for OPA541AP

Adjust your quantity during checkout

OPA541AP-High Power Monolithic Operational Amplifier

The OPA541 device is a power-operational amplifier capable of operation from power supplies up to ±40 V, and delivering continuous output currents up to 5 A. Internal current-limit circuitry can be user-programmed with a single external resistor, protecting the amplifier and load from fault conditions. The OPA541 devices fabricated are using a proprietary bipolar and FET process.

The OPA541 uses a single current-limit resistor to set both the positive and negative current limits. Applications currently using hybrid power amplifiers requiring two current-limit resistors do need not to be modified.

The OPA541 is available in an 11-pin power plastic package and an industry-standard 8-pin TO-3 hermetic package. The power plastic pachage has a copper-lead frame to maximize heat transfer. The TO-3 package is isolated from all circuitry, allowing it to be mounted directly to a heat sink without special insulators.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00