See datasheet for actual packaging/pinout drawings

Package | PIN:

KC | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 14.80
10 - 24 $ 13.76
25 - 99 $ 13.28
100 - 249 $ 11.60
250 - 499 $ 11.04
500 - 749 $ 10.16
750 - 999 $ 9.04
1000 - 9999 $ 9.04
  View datasheet for OPA544T View product folder for OPA544T

Adjust your quantity during checkout

OPA544T-High-Voltage, High-Current Operational Amplifier

The OPA544 is a high-voltage/high-current operational amplifier suitable for driving a wide variety of high power loads. High performance FET op amp circuitry and high power output stage are combined on a single monolithic chip.

The OPA544 is protected by internal current limit and thermal shutdown circuits.

The OPA544 is available in industry-standard 5-lead TO-220 and 5-lead surface-mount power packages. Its copper tab allows easy mounting to a heat sink for excellent thermal performance. It is specified for operation over the extended industrial temperature range, -40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00