See datasheet for actual packaging/pinout drawings


Package | PIN:

KTW | 7


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


High-Voltage, High-Current Op Amp with shutdown capability

TI Store Price:

1 - 9 $ 12.13
10 - 24 $ 10.93
25 - 99 $ 10.47
100 - 249 $ 9.21
250 - 499 $ 8.81
500 - 749 $ 8.12
750 - 999 $ 7.32
1000 - 9999 $ 6.50

Adjust your quantity during checkout

Texas Instruments OPA547FKTWT

The OPA547 is a low-cost, high-voltage/high-current operational amplifier ideal for driving a wide variety of loads. A laser-trimmed monolithic integrated circuit provides excellent low-level signal accuracy and high output voltage and current.

The OPA547 operates from either single or dual supplies for design flexibility. In single-supply operation, the input common-mode range extends below ground.

The OPA547 is internally protected against over-temperature conditions and current overloads. In addition, the OPA547 was designed to provide an accurate, user-selected current limit. Unlike other designs which use a "power" resistor in series with the output current path, the OPA547 senses the load indirectly. This allows the current limit to be adjusted from 0mA to 750mA with a 0 to 150 µA control signal. This is easily done with a resistor/potentiometer or controlled digitally with a voltage-out or current-out DAC.

The Enable/Status (E/S) pin provides two functions. An input on the pin not only disables the output stage to effectively disconnect the load, but also reduces the quiescent current to conserve power. The E/S pin output can be monitored to determine if the OPA547 is in thermal shutdown.

The OPA547 is available in an industry-standard 7-lead staggered and straight lead TO-220 package, and a 7-lead DDPAK surface-mount plastic power package. The copper tab allows easy mounting to a heat sink or circuit board for excellent thermal performance. It is specified for operation over the extended industrial temperature range, –40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00