See datasheet for actual packaging/pinout drawings

Package | PIN:

KTW | 7

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 14.62
10 - 24 $ 13.59
25 - 99 $ 13.11
100 - 249 $ 11.46
250 - 499 $ 10.90
500 - 749 $ 10.03
750 - 999 $ 8.93
1000 - 9999 $ 8.93
  View datasheet for OPA548FKTWT View product folder for OPA548FKTWT

Adjust your quantity during checkout

OPA548FKTWT-High-Voltage, High-Current, Wide-Output-Voltage-Swing Power Operational Amplfier

The OPA548 device is a low-cost, high-voltage and high-current operational amplifier that’s ideal for driving a wide variety of loads. A laser-trimmed monolithic integrated circuit provides excellent low-level signal accuracy and high-output voltage and current.

The OPA548 device operates from either single or dual supplies for design flexibility. In single-supply operation, the input common-mode range extends below ground.

The OPA548 device is internally protected against over-temperature conditions and current overloads. In addition, the OPA548 device was designed to provide an accurate, user-selected current limit. Unlike other designs, which use a resistor in series with the output current path, the OPA548 device senses the load indirectly. This allows the current limit to be adjusted from 0 A to 5 A with a resistor and potentiometer or controlled digitally with a voltage-out or current-out DAC.

The Enable/Status (E/S) pin provides two functions. An input on the pin not only disables the output stage to effectively disconnect the load, but also reduces the quiescent current to conserve power. The E/S pin output can be monitored to determine if the OPA548 is in thermal shutdown.

The OPA548 device is available in an industry-standard 7-lead staggered and straight lead TO-220 package, and a 7-lead DDPAK surface-mount plastic power package. The copper tab allows easy mounting to a heat sink or circuit board for excellent thermal performance. The device is specified for operation over the extended industrial temperature range, –40°C to 85°C. A SPICE macromodel is available for design analysis.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00