See datasheet for actual packaging/pinout drawings


Package | PIN:

KV | 11


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


High-Voltage, High-Current Op Amp, Excellent Output Swing

TI Store Price:

1 - 9 $ 25.19
10 - 24 $ 22.69
25 - 99 $ 21.74
100 - 249 $ 19.13
250 - 499 $ 18.30
500 - 749 $ 16.87
750 - 999 $ 15.21
1000 - 9999 $ 13.50

Adjust your quantity during checkout

Texas Instruments OPA549T

The OPA549 is a low-cost, high-voltage/high-current operational amplifier ideal for driving a wide variety of loads. This laser-trimmed monolithic integrated circuit provides excellent low-level signal accuracy and high output voltage and current.

The OPA549 operates from either single or dual supplies for design flexibility. The input common-mode range extends below the negative supply.

The OPA549 is internally protected against over-temperature conditions and current overloads. In addition, the OPA549 provides an accurate, user-selected current limit. Unlike other designs which use a "power" resistor in series with the output current path, the OPA549 senses the load indirectly. This allows the current limit to be adjusted from 0A to 10A with a resistor/potentiometer, or controlled digitally with a voltage-out or current-out Digital-to-Analog Converter (DAC).

The Enable/Status (E/S) pin provides two functions. It can be monitored to determine if the device is in thermal shutdown, and it can be forced low to disable the output stage and effectively disconnect the load.

The OPA549 is available in an 11-lead power package. Its copper tab allows easy mounting to a heat sink for excellent thermal performance. Operation is specified over the extended industrial temperature range, –40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00