See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

KTW | 7

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

OPA552FAKTWT


High-Voltage, High-Current Operational Amplifiers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.81
10 - 24 $ 5.22
25 - 99 $ 4.88
100 - 249 $ 4.37
250 - 499 $ 4.08
500 - 749 $ 3.55
750 - 999 $ 3.08
1000 - 9999 $ 3.01

Adjust your quantity during checkout

Texas Instruments OPA552FAKTWT

The OPA551x devices are low-cost operational amplifiers with high-voltage (60-V) and high-current (200-mA) capability.

The OPA551 is unity-gain stable and features high slew rate (15 V/µs) and wide bandwidth (3 MHz). The OPA552 is optimized for gains of 5 or greater, and offers higher speed with a slew rate of 24 V/µs and a bandwidth of 12 MHz. Both devices are suitable for telephony, audio, servo, and test applications.

These laser-trimmed, monolithic integrated circuits provide excellent low-level accuracy along with high output swing. High performance is maintained as the amplifier swings to its specified limits.

The OPA55x devices are internally protected against overtemperature conditions and current overloads. The thermal shutdown indicator flag provides a current output to alert the user when thermal shutdown has occurred.

The OPA55x devices are available in PDIP-8 and SOIC-8 packages, as well as a DDPAK-7/TO-263 surface-mount plastic power package. They are specified for operation over the extended industrial temperature range, –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00