See datasheet for actual packaging/pinout drawings


Package | PIN:

DWP | 20


S (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Automotive 1.5A, 24V, 17MHz, Power Operational Amplifier

TI Store Price:

1 - 9 $ 7.01
10 - 24 $ 6.32
25 - 99 $ 5.81
100 - 249 $ 5.21
250 - 499 $ 4.81
500 - 749 $ 4.23
750 - 999 $ 3.75
1000 - 9999 $ 3.25

Adjust your quantity during checkout

Texas Instruments OPA564AQDWPRQ1

The OPA564-Q1 is a low-cost, high-current operational amplifier that is ideal for driving up to 1.5A into reactive loads. The high slew rate provides 1.3MHz full-power bandwidth and excellent linearity. These monolithic integrated circuits provide high reliability in demanding powerline communications and motor control applications.

The OPA564-Q1 operates from a single supply of 7V to 24V, or dual power supplies of ±3.5V to ±12V. In single-supply operation, the input common-mode range extends to the negative supply. At maximum output current, a wide output swing provides a 20VPP (IOUT = 1.5A) capability with a nominal 24V supply.

The OPA564-Q1 is internally protected against over-temperature conditions and current overloads. It is designed to provide an accurate, user-selected current limit. Two flag outputs are provided; one indicates current limit and the second shows a thermal over-temperature condition. It also has an Enable/Shutdown pin that can be forced low to shut down the output, effectively disconnecting the load.

The OPA564-Q1 is housed in a thermally-enhanced, surface-mount PowerPAD™ package (HSOP-20) with the choice of the thermal pad on either the top side or the bottom side of the package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00