OPA653EVM OPA653EVM Evaluation Module angled board image

OPA653EVM

OPA653 evaluation module

Pricing

Qty Price
+

Features for the OPA653EVM

  • Shipped in non-inverting amplifier configuration
  • Easily converted to inverting amplifier configuration
  • 50-ohm input and output for easy connection to common test equipment via SMA connectors
  • Connectors: Vs+, Vs-, GND, IN+, IN-, OUT and test point

Description for the OPA653EVM

The OPA653EVM is an evaluation module for the DBR (8-lead VSON) package.

The OPA653EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors.

The OPA653EVM User's Guide is included within the Product Datasheet.

Pricing

Qty Price
+