See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA656N/250


Wideband, Unity Gain Stable FET-Input Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.86
10 - 24 $ 8.23
25 - 99 $ 7.95
100 - 249 $ 6.94
250 - 499 $ 6.61
500 - 749 $ 6.08
750 - 999 $ 5.41
1000 - 9999 $ 5.41

Adjust your quantity during checkout

Texas Instruments OPA656N/250

The OPA656 device combines a very wideband, unity-gain stable, voltage-feedback operational amplifier with a FET-input stage to offer an ultra high dynamic-range amplifier for Analog-to-Digital Converter (ADC) buffering and transimpedance applications. Extremely low DC errors give good precision in optical applications.

The high unity-gain stable bandwidth and JFET input allows exceptional performance in high-speed, low-noise integrators.

The high input impedance and low bias current provided by the FET input is supported by the ultra-low 7-nV/√Hz input voltage noise to achieve a very low integrated noise in wideband photodiode transimpedance applications.

Broad transimpedance bandwidths are achievable given the OPA656 device’s high 230-MHz gain bandwidth product. As shown below, a –3-dB bandwidth of 1 MHz is provided even for a high 1-MΩ transimpedance gain from a 47-pF source capacitance.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00