See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.54
10 - 24 $ 5.88
25 - 99 $ 5.49
100 - 249 $ 4.93
250 - 499 $ 4.60
500 - 749 $ 4.00
750 - 999 $ 3.46
1000 - 9999 $ 3.39
  View datasheet for OPA659IDBVT View product folder for OPA659IDBVT

Adjust your quantity during checkout

OPA659IDBVT-650MHz unity gain stable JFET input amplifier

The OPA659 combines a very wideband, unity-gain stable, voltage-feedback operational amplifier with a JFET-input stage to offer an ultra-high dynamic range amplifier for high impedance buffering in data acquisition applications such as oscilloscope front-end amplifiers and machine vision applications such as photodiode transimpedance amplifiers used in wafer inspection.

The wide 650-MHz unity-gain bandwidth is complemented by a very high 2550-V/µs slew rate.

The high input impedance and low bias current provided by the JFET input are supported by the low 8.9-nV/&radic:Hz input voltage noise to achieve a very low integrated noise in wideband photodiode transimpedance applications.

Broad transimpedance bandwidths are possible with the high 350-MHz gain bandwidth product of this device.

Where lower speed with lower quiescent current is required, consider the OPA656. Where unity-gain stability is not required, consider the OPA657.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00