See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA694IDBVT


WideBand, Low-Power, Current Feedback Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.34
10 - 24 $ 3.01
25 - 99 $ 2.80
100 - 249 $ 2.46
250 - 499 $ 2.30
500 - 749 $ 1.96
750 - 999 $ 1.65
1000 - 9999 $ 1.58

Adjust your quantity during checkout

Texas Instruments OPA694IDBVT

The OPA694 is an ultra-wideband, low-power, current feedback operational amplifier featuring high slew rate and low differential gain/phase errors. An improved output stage provides ±80mA output drive with < 1.5V output voltage headroom. Low supply current with > 500MHz bandwidth meets the requirements of high-density video routers. Being a current feedback design, the OPA694 holds its bandwidth to very high gains—at a gain of 10, the OPA694 will still provide 200MHz bandwidth.

RF applications can use the OPA694 as a low-power SAW pre-amplifier. Extremely high 3rd-order intercept is provided through 70MHz at much lower quiescent power than many typical RF amplifiers.

The OPA694 is available in an industry-standard pinout in both SO-8 and SOT23-5 packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00