See datasheet for actual packaging/pinout drawings


Package | PIN:

P | 8


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


12V, CMOS, Rail-to-Rail I/O, Operational Amplifier

TI Store Price:

1 - 9 $ 3.91
10 - 24 $ 3.52
25 - 99 $ 3.31
100 - 249 $ 2.88
250 - 499 $ 2.69
500 - 749 $ 2.32
750 - 999 $ 1.98
1000 - 9999 $ 1.68

Adjust your quantity during checkout

Texas Instruments OPA703PA

The OPA703 and OPA704 series op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200uA per amplifier, the OPA703 still offers excellent dynamic performance (1MHz GBW and 0.6V/us SR) and unity-gain stability. The OPA704 is optimized for gains of 5 or greater and provides 3MHz GBW and 3V/us slew rate.

The OPA703 and OPA704 series are fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.

The single versions (OPA703 and OPA704) are available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount, as well as the DIP-8 packages. Dual versions (OPA2703 and OPA2704) are available in the MSOP-8, SO-8, and DIP-8 packages. The quad OPA4703 and OPA4704 are available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00