See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.33
10 - 24 $ 1.19
25 - 99 $ 1.10
100 - 249 $ 0.94
250 - 499 $ 0.87
500 - 749 $ 0.71
750 - 999 $ 0.56
1000 - 9999 $ 0.50
  View datasheet for OPA705NA/3K View product folder for OPA705NA/3K

Adjust your quantity during checkout

OPA705NA/3K-12V, Low Cost, CMOS, Rail-to-Rail I/O, Operational Amplifier

The OPA705 series low-cost op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200µA per amplifier, the OPA705 still offers excellent dynamic performance (1MHz GBW and 0.6V/µs SR) and unity-gain stability.

The OPA705 series is fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.

The single version (OPA705) is available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount packages. The dual version (OPA2705) is available in the MSOP-8, SO-8, and DIP-8 packages. The quad OPA4705 is available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00