See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA832IDBVT


Low-Power, Single-Supply, Fixed-Gain Video Buffer Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.18
10 - 24 $ 1.95
25 - 99 $ 1.81
100 - 249 $ 1.58
250 - 499 $ 1.46
500 - 749 $ 1.22
750 - 999 $ 1.00
1000 - 9999 $ 0.92

Adjust your quantity during checkout

Texas Instruments OPA832IDBVT

The OPA832 is a low-power, high-speed, fixed-gain amplifier designed to operate on a single +3.3V or +5V supply. Operation on ±5V or +10V supplies is also supported. The input range extends below ground and to within 1V of the positive supply. Using complementary common-emitter outputs provides an output swing to within 30mV of ground and 130mV of the positive supply. The high output drive current and low differential gain and phase errors also make it ideal for single-supply consumer video products.

Low distortion operation is ensured by the high gain bandwidth product (200MHz) and slew rate (850V/µs), making the OPA832 an ideal input buffer stage to 3V and 5V CMOS converters. Unlike other low-power, single-supply amplifiers, distortion performance improves as the signal swing is decreased. A low 9.3nV/Hz input voltage noise supports wide dynamic range operation.

The OPA832 is available in an industry-standard SO-8 package. The OPA832 is also available in an ultra-small SOT23-5 package. For gains other than +1, –1, or +2, consider using the OPA830.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00