OPA836IDBVEVM OPA836 in DBV package EVM top board image

OPA836IDBVEVM

OPA836 evaluation module for DBV package

Pricing

Qty Price
+

Features for the OPA836IDBVEVM

  • Configured for split supply operation and modified for single supply
  • Default non-inverting gain of 2 configuration can be reconfigured for other gains
  • Designed for connection to standard 50-Ω input/output impedance test equipment
  • Inputs and Outputs include SMA connectors
  • Description for the OPA836IDBVEVM

    The OPA836IDBVEVM is an evaluation module for the single, OPA836 in the DBV (6-lead SOT-23) package.

    The OPA835IDBVEVM and OPA836IDBVEVM are designed to quickly demonstrate the functionality and versatility of the amplifier(s). The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is non-inverting gain of 2 configuration and split supply. It can be easily configured for other gains, and single supply operation.

    Pricing

    Qty Price
    +