See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

OPA843IDBVT


Wideband, Low Distortion, Medium Gain, Voltage Feedback Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.59
10 - 24 $ 4.12
25 - 99 $ 3.88
100 - 249 $ 3.38
250 - 499 $ 3.15
500 - 749 $ 2.72
750 - 999 $ 2.32
1000 - 9999 $ 1.97

Adjust your quantity during checkout

Texas Instruments OPA843IDBVT

The OPA843 provides a level of speed and dynamic range previously unattainable in a monolithic op amp. Using a high Gain Bandwidth (GBW), two gain-stage design, the OPA843 gives a medium gain range device with exceptional dynamic range. The "classic" differential input complements this high dynamic range with DC precision beyond most high-speed amplifier products. Very low input offset voltage and current, high Common-Mode Rejection Ratio (CMRR) and Power-Supply Rejection Ratio (PSRR), and high open-loop gain combine to give a high DC precision amplifier along with low noise and high 3rd-order intercept.

12- to 16-bit converter interfaces will benefit from this combination of features. High-speed transimpedance applications can be implemented with exceptional DC precision as well. Differential configurations using two OPA843s can deliver very low distortion to high output voltages, as shown below.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00