OPA857EVM-978 OPA857 Bandwidth Extension Evaluation Module angled board image

OPA857EVM-978

OPA857 Bandwidth Extension Evaluation Module

Pricing

Qty Price
+

Features for the OPA857EVM-978

  • Extending the bandwidth of the OPA857 from 100MHz to greater than 250MHz
  • Adjusting the gain of the OPA857 between 1-20kΩ
  • Evaluation module allows flexibility in testing the OPA857 in internal test mode or with an external photodiode

Description for the OPA857EVM-978

The OPA857 is a wideband, ultralow noise transimpedance amplifier (TIA) targeted at photodiode monitoring applications. The OPA857 has two selectable gain configurations of 5kΩ and 20kΩ while maintaining a nearly constant closed-loop bandwidth in excess of 100MHz . In this reference design, external resistors are added in parallel with the internal resistors to take advantage of the high-speed amplifier core to extend the transimpedance bandwidth of the amplifier.

Pricing

Qty Price
+