See datasheet for actual packaging/pinout drawings

Package | PIN:

RGT | 16

Temp:

S (-40 to 95)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.85
10 - 24 $ 4.51
25 - 99 $ 4.35
100 - 249 $ 3.80
250 - 499 $ 3.62
500 - 749 $ 3.33
750 - 999 $ 2.99
1000 - 9999 $ 2.98
  View datasheet for OPA857IRGTT View product folder for OPA857IRGTT

Adjust your quantity during checkout

OPA857IRGTT-Ultralow-Noise, Wideband, Pseudo-Differential Output Transimpedance Amplifier

The OPA857 is a wideband, fast overdrive recovery, fast-settling, ultralow-noise transimpedance amplifier targeted at photodiode monitoring applications. With selectable feedback resistance, the OPA857 simplifies the design of high-performance optical systems. Very fast overload recovery time and internal input protection provide the best combination to protect the remainder of the signal chain from overdrive while minimizing recovery time. The two selectable transimpedance gain configurations allow high dynamic range and flexibility required in modern transimpedance amplifier applications. The OPA857 is available in a 3-mm × 3-mm VQFN package.

The device is characterized for operation over the full industrial temperature range from –40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00