Description for the OPAMPEVM-SOIC
The OPAMPEVM-SOIC is a general-purpose blank-circuit evaluation module (EVM) that simplifies development of surface-mount operational amplifiers. The design allows many different circuits to be constructed easily and quickly. The EVM has three circuit-development areas that can be snapped apart and separated.
OPAMPEVM-SOIC supports SOIC-8, SOIC-14 and SOIC-16 packages. See the OPAMPEVM-SOIC User's Guide for additional information.
Note that the EVM is unpopulated, so order op amp device samples.
OPAMPEVM-SOIC supports SOIC-8, SOIC-14 and SOIC-16 packages. See the OPAMPEVM-SOIC User's Guide for additional information. Note: These boards are unpopulated, so order op amp device samples.