OPAMPEVM-SOT23 Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages angled board image

OPAMPEVM-SOT23

Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages

Pricing

Qty Price
+

Description for the OPAMPEVM-SOT23

The OPAMPEVM-SOT23 is a general purpose blank circuit board that simplifies evaluation of surface-mount op amps. The evaluation module board design allows many different circuits to be constructed easily and quickly. The board has four separate circuit development areas that can be snapped apart and separated. Two of the areas are specifically designed for SOT23-5 package OPAMP's; the other two areas support SOIC-8 and MSOP-8 type packages. See the OPAMPEVM-SOT23 Users Guide for additional information. Note: These boards are unpopulated, so remember to order your op amp device samples.

Pricing

Qty Price
+