See datasheet for actual packaging/pinout drawings


Universal EVM for Single/Dual OpAmps with Shutdown in MSOP/SOIC/SOT-23 Packages

TI Store Price:

Unit price: $5.00

Adjust your quantity during checkout

Texas Instruments OPAMPEVM-SOT23SHDN

The OPAMPEVM-SOT23SHDN is a general purpose blank circuit board that simplifies evaluation of surface-mount op amps that use a shutdown terminal. The evaluation module board design allows many different circuits to be constructed easily and quickly. The board has four separate circuit development areas that can be snapped apart and separated. One of the areas is specifically designed for SOT23-6 package OPAMP's; the other three areas support SOIC-8, SOIC-14 and MSOP-10 type packages. See the OPAMPEVM-SOT23SHDN Users Guide for additional information.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00