See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NTC | 8

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

OPT101P


Monolithic Photodiode and Single-Supply Transimpedance Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.46
10 - 24 $ 6.71
25 - 99 $ 6.11
100 - 249 $ 5.52
250 - 499 $ 5.01
500 - 749 $ 4.41
750 - 999 $ 3.91
1000 - 9999 $ 3.51

Adjust your quantity during checkout

Texas Instruments OPT101P

The OPT101 is a monolithic photodiode with on-chip transimpedance amplifier. The integrated combination of photodiode and transimpedance amplifier on a single chip eliminates the problems commonly encountered in discrete designs, such as leakage current errors, noise pick-up, and gain peaking as a result of stray capacitance. Output voltage increases linearly with light intensity. The amplifier is designed for single or dual power-supply operation.

The 0.09 inch × 0.09 inch (2.29 mm × 2.29 mm) photodiode operates in the photoconductive mode for excellent linearity and low dark current.

The OPT101 operates from 2.7 V to 36 V supplies and quiescent current is only 120 µA. This device is available in clear plastic 8-pin PDIP, and J-lead SOP for surface mounting. The temperature range is 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00