Features for the OPT3002EVM
- Small Form Factor
- Intuitive GUI Software
- Protective Plastic Case
- 100mil spaced test points for easy experimentation with external controllers
Description for the OPT3002EVM
The OPT3002 is an ambient light sensor (ALS) with a digital output integrated circuit. It uses a two-wire interface that works with the I2C protocol making it ideal for many applications. The OPT3002EVM is a platform for evaluating the performance of the OPT3002 under various conditions. The OPT3002EVM consists of two PCBs The first is the SM-USB-DIG board that communicates with the computer, provides power and send and receives appropriate digital signals. The second is the OPT3002 test board, which contains the OPT3002 and it’s support circuitry.