See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

OPT3006EVM-OPT3006 Digital Ambient Light Sensor (ALS) With High-Precision Human-Eye Response Evaluation Module

The OPT3006 is an ambient light sensor (ALS) with a digital output integrated circuit. It comes in an ultra-thin Picostar package form factor, allowing it to fit into small spaces. The OPT3006 is mounted on a Flexible-PCB, which contains an example cut-out that allows the light to illuminate the sensor. It uses a two-wire interface that works with the I2C protocol making it ideal for many applications.

The OPT3006EVM is a platform for evaluating the performance of the OPT3006 under various conditions. The OPT3006EVM consists of two PCBs. The first is the SM-USB-DIG board that communicates with the computer, provides power, and send and receives appropriate digital signals. The second is the OPT3006 test board, which is a rigid PCB with a Flex-PCB mounted which contains the OPT3006.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00