See datasheet for actual packaging/pinout drawings

Package | PIN:

NBN | 78

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 47.26
10 - 24 $ 44.19
25 - 99 $ 42.79
100 - 249 $ 38.03
250 - 499 $ 37.75
500 - 749 $ 35.52
750 - 999 $ 31.88
1000 - 9999 $ 31.78
  View datasheet for OPT8241NBN View product folder for OPT8241NBN

Adjust your quantity during checkout

OPT8241NBN-QVGA-Resolution 3D Time-of-Flight (ToF) Sensor

The OPT8241 time-of-flight (ToF) sensor is part of the TI 3D ToF image sensor family. The device combines ToF sensing with an optimally-designed analog-to-digital converter (ADC) and a versatile, programmable timing generator (TG). The device offers quarter video graphics array (QVGA 320 x 240) resolution data at frame rates up to 150 frames per second (600 readouts per second).

The built-in TG controls the reset, modulation, readout, and digitization sequence. The programmability of the TG offers flexibility to optimize for various depth-sensing performance metrics (such as power, motion robustness, signal-to-noise ratio, and ambient cancellation).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00