See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.52
10 - 24 $ 1.37
25 - 99 $ 1.27
100 - 249 $ 1.12
250 - 499 $ 1.05
500 - 749 $ 0.89
750 - 999 $ 0.75
1000 - 9999 $ 0.72
  View datasheet for P82B715DR View product folder for P82B715DR

Adjust your quantity during checkout

P82B715DR-I2C Bus Extender

The P82B715 is a device for buffering highly-capacitive I2C bus systems, and it supports bidirectional data transfer through the I2C bus. The P82B715 buffers both the serial data (SDA) and serial clock (SCL) signals on the I2C bus and allows for extension of the I2C bus, while retaining all the operating modes and features of the I2C system.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00