See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PBS | 32

Temp:

S (-50 to 125)

ECO Plan:

TBD

PADS114S08IPBSR


12-Channel 4kSPS 16-Bit Delta-Sigma ADC With PGA and Voltage Reference

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.46
10 - 24 $ 8.51
25 - 99 $ 7.76
100 - 249 $ 7.00
250 - 499 $ 6.36
500 - 749 $ 5.60
750 - 999 $ 4.96
1000 - 9999 $ 4.30

Adjust your quantity during checkout

Texas Instruments PADS114S08IPBSR

The ADS114S06 and ADS114S08 are precision, 16-bit, delta-sigma (ΔΣ), analog-to-digital converters (ADCs) that offer low power consumption and many integrated features to reduce system cost and component count in applications measuring small-signal sensors.

These ADCs feature configurable digital filters that offer low-latency conversion results and 50-Hz or 60-Hz rejection for noisy industrial environments. A low-noise, programmable gain amplifier (PGA) provides gains ranging from 1 to 128 to amplify low-level signals for resistive bridge or thermocouple applications. Additionally, these devices integrate a low-drift, 2.5-V reference that reduces printed circuit board (PCB) area. Finally, two programmable excitation current sources (IDACs) allow for easy and accurate RTD biasing.

An input multiplexer supports 12 inputs for the ADS114S08 and six inputs for the ADS114S06 that can be connected to the ADC in any combination for design flexibility. In addition, these devices include features such as sensor burn-out detection, voltage bias for thermocouples, system monitoring, and four general-purpose I/Os.

The devices are offered in a leadless VQFN-32 or a TQFP-32 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00