See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 16

Temp:

Q (-40 to 125)

ECO Plan:

TBD

TI Store Price:

  View datasheet for PAMC1304M25DW View product folder for PAMC1304M25DW

Adjust your quantity during checkout

PAMC1304M25DW-Reinforced Isolated Modulator with LDO Regulator, ±250mV Input, and CMOS Interface

The AMC1304 family are precision, delta-sigma (ΔΣ) modulators with the output separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the UL1577 and VDE V-0884-10 standards. Used in conjunction with isolated power supplies, the device prevents noise currents on a high common-mode voltage line from entering the local ground and interfering with or damaging sensitive circuitry.

The input of the AMC1304 is optimized for direct connection to shunt resistors or other low voltage level signal sources. The unique low input voltage range of the device allows significant reduction of the power dissipation through the shunt while supporting excellent ac and dc performance. When used with an appropriate external digital filter, the device can be used to achieve 16 bits of resolution with a dynamic range of 76 dB (AMC1304x05) at 78 kSPS.

On the high-side, the modulator is supplied with an integrated LDO regulator that allows an unregulated voltage to be applied between 4 V and 18 V. The isolated digital interface operates from a 3.0-V to 5.5-V supply (DVDD).

The AMC1304 is available in a wide-body SOIC-16 (DW) package and is specified from –40°C to 125°C.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00