See datasheet for actual packaging/pinout drawings

Package | PIN:

FN | 44

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.15
10 - 24 $ 7.33
25 - 99 $ 6.84
100 - 249 $ 6.14
250 - 499 $ 5.73
500 - 749 $ 4.98
750 - 999 $ 4.31
1000 - 9999 $ 4.23
  View datasheet for PC16550DV/NOPB View product folder for PC16550DV/NOPB

Adjust your quantity during checkout

PC16550DV/NOPB-Universal Asynchronous Receiver/Transmitter with FIFOs

The PC16550D device is an improved version of the original 16450 Universal Asynchronous Receiver/Transmitter (UART). Functionally identical to the 16450 on powerup (CHARACTER mode: can also be reset to 16450 Mode under software control) the PC16550D can be put into an alternate mode (FIFO mode) to relieve the CPU of excessive software overhead.

In this mode internal FIFOs are activated allowing 16 bytes (plus 3 bits of error data per byte in the RCVR FIFO) to be stored in both receive and transmit modes. All the logic is on chip to minimize system overhead and maximize system efficiency. Two pin functions have been changed to allow signalling of DMA transfers.

The UART performs serial-to-parallel conversion on data characters received from a peripheral device or a MODEM, and parallel-to-serial conversion on data characters received from the CPU. The CPU can read the complete status of the UART at any time during the functional operation. Status information reported includes the type and condition of the transfer operations being performed by the UART, as well as any error conditions (parity, overrun, framing, or break interrupt).

The UART includes a programmable baud rate generator that is capable of dividing the timing reference clock input by divisors of 1 to (216–1), and producing a 16 × clock for driving the internal transmitter logic. Provisions are also included to use this 16 × clock to drive the receiver logic. The UART has complete MODEM-control capability, and a processor-interrupt system. Interrupts can be programmed to the user’s requirements, minimizing the computing required to handle the communications link.

The UART is fabricated using Texas Instruments advanced M2CMOS process.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00