See datasheet for actual packaging/pinout drawings

Package | PIN:

DCT | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.52
10 - 24 $ 0.47
25 - 99 $ 0.43
100 - 249 $ 0.37
250 - 499 $ 0.34
500 - 749 $ 0.28
750 - 999 $ 0.22
1000 - 9999 $ 0.20
  View datasheet for PCA9306DCTR View product folder for PCA9306DCTR

Adjust your quantity during checkout

PCA9306DCTR-2-Bit Bidirectional I2C Bus and SMBus Voltage-Level Shifter

The PCA9306 device is a dual bidirectional I2C and SMBus voltage-level translator with an enable (EN) input, and is operational from 1.2-V to 3.3-V VREF1 and 1.8-V to 5.5-V VREF2.

The PCA9306 device allows bidirectional voltage translations between 1.2 V and 5 V, without the use of a direction pin. The low ON-state resistance (RON) of the switch allows connections to be made with minimal propagation delay. When EN is high, the translator switch is ON, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O, respectively, allowing bidirectional data flow between ports. When EN is low, the translator switch is off, and a high-impedance state exists between ports.

In addition to voltage translation, the PCA9306 device can be used to isolate a 400-kHz bus from a 100-kHz busby controlling the EN pin, and disconnecting the slower bus during fast-mode communication.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00