See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

PCF8574ADW


Remote 8-Bit I/O Expander for I2C-Bus

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.44
10 - 24 $ 1.30
25 - 99 $ 1.16
100 - 249 $ 1.05
250 - 499 $ 0.94
500 - 749 $ 0.78
750 - 999 $ 0.65
1000 - 9999 $ 0.53

Adjust your quantity during checkout

Texas Instruments PCF8574ADW

This 8-bit input/output (I/O) expander for the two-line bidirectional bus (I2C) is designed for 2.5-V to 6-V VCC operation.

The PCF8574A device provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)].

The device features an 8-bit quasi-bidirectional I/O port (P0–P7), including latched outputs with high-current drive capability for directly driving LEDs. Each quasi-bidirectional I/O can be used as an input or output without the use of a data-direction control signal. At power on, the I/Os are high. In this mode, only a current source to VCC is active.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00