See datasheet for actual packaging/pinout drawings

Package | PIN:

DBQ | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.17
10 - 24 $ 1.95
25 - 99 $ 1.81
100 - 249 $ 1.57
250 - 499 $ 1.45
500 - 749 $ 1.22
750 - 999 $ 1.00
1000 - 9999 $ 0.92
  View datasheet for PCF8575DBQR View product folder for PCF8575DBQR

Adjust your quantity during checkout

PCF8575DBQR-Remote 16-Bit I2C and SMBus I/O Expander with Interrupt Output

This 16-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 2.5-V to 5.5-V VCC operation.

The PCF8575 device provides general-purpose remote I/O expansion for most microcontroller families by way of the I2C interface [serial clock (SCL), serial data (SDA)].

The device features a 16-bit quasi-bidirectional input/output (I/O) port (P07–P00, P17–P10), including latched outputs with high-current drive capability for directly driving LEDs. Each quasi-bidirectional I/O can be used as an input or output without the use of a data-direction control signal. At power on, the I/Os are high. In this mode, only a current source to VCC is active.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00