See datasheet for actual packaging/pinout drawings

Package | PIN:

GGU | 144

Temp:

C (0 to 70)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 28.15
10 - 24 $ 26.17
25 - 99 $ 25.26
100 - 249 $ 22.06
250 - 499 $ 21.00
500 - 749 $ 19.32
750 - 999 $ 17.34
1000 - 9999 $ 17.29
  View datasheet for PCI2040GGU View product folder for PCI2040GGU

Adjust your quantity during checkout

PCI2040GGU-PCI to DSP Bridge Controller, Compliant to CompactPCI Hot Swap Specification 1.0

The TI PCI2040 is a PCI-DSP bridge that provides a glueless connection between the 8-bit host port interface (HPI) port on the TMS320C54X or the 16-bit HPI port on TMS320C6X to the high performance PCI bus. It provides a PCI bus target interface compliant with the PCI Local Bus Specification.

The PCI2040 provides several external interfaces: the PCI bus interface with compact PCI support, the HPI port interface with support for up to four DSPs, a serial ROM interface, a general-purpose input/output interface (GPIOs), and a 16-bit general-purpose bus to provide a glueless interface to TI JTAG test bus controller (TBC). The PCI2040 universal target-only PCI interface is compatible with 3.3-V to 5-V signaling environments.

The PCI2040 interfaces with DSPs via a data bus (HPI port). The PCI2040 also provides a serial ROM interface for preloading several registers including the subsystem ID and subsystem vendor ID.

The PCI2040, compliant with the latest PCI Bus Power Management Interface Specification, provides serveral low-power features that reduce power consumption. Furthermore, an advanced CMOS process achieves low system power consumption.

Unused PCI2040 inputs mus be pulled to a valid logic level using a pullup resistor.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00