See datasheet for actual packaging/pinout drawings

Package | PIN:

PT | 48

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.83
10 - 24 $ 7.04
25 - 99 $ 6.58
100 - 249 $ 5.90
250 - 499 $ 5.50
500 - 749 $ 4.79
750 - 999 $ 4.15
1000 - 9999 $ 4.06
  View datasheet for PCM1602APT View product folder for PCM1602APT

Adjust your quantity during checkout

PCM1602APT-105dB SNR 6-Channel Audio DAC

The PCM1602A is a CMOS, monolithic integrated circuit that features six 24-bit audio digital-to-analog converters (DACs) and support circuitry in a small LQFP-48 package. The DACs use Texas Instruments’ enhanced multilevel, delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.

The PCM1602A accepts industry-standard audio data formats with 16- to 24-bit audio data. Sampling rates up to 200 kHz (channels 1 and 2) or 100 kHz (channels 3, 4, 5, and 6) are supported. A full set of user-programmable functions is accessible through a 4-wire serial control port that supports register write and read functions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00