See datasheet for actual packaging/pinout drawings

Package | PIN:

DBQ | 28

Temp:

S (-25 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.78
10 - 24 $ 4.31
25 - 99 $ 4.01
100 - 249 $ 3.51
250 - 499 $ 3.29
500 - 749 $ 2.80
750 - 999 $ 2.36
1000 - 9999 $ 2.26
  View datasheet for PCM1680DBQ View product folder for PCM1680DBQ

Adjust your quantity during checkout

PCM1680DBQ-105dB SNR 8-Channel Audio DAC

The PCM1680 is a CMOS, monolithic integrated circuit which features eight 24-bit audio digital-to-analog converters (DACs) and support circuitry in a small SSOP-28. The DACs use TI's enhanced multilevel delta-sigma (%#x394;) architecture to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.

The PCM1680 accepts industry-standard audio data formats with 16-bit to 24-bit audio data. Sampling rates up to 200 kHz are supported. The PCM1680 provides a full set of user-programmable functions through a serial control port, using an SPI or I2C interface.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00