See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 28

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

PCM1681TPWPQ1


105dB SNR 8-Channel Audio DAC (Automotive Catalog)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.30
10 - 24 $ 3.88
25 - 99 $ 3.61
100 - 249 $ 3.16
250 - 499 $ 2.97
500 - 749 $ 2.52
750 - 999 $ 2.13
1000 - 9999 $ 2.03

Adjust your quantity during checkout

Texas Instruments PCM1681TPWPQ1

The PCM1681 and PCM1681-Q1 are CMOS monolithic integrated circuits which feature an eight-channel 24-bit audio digital-to-analog converter (DAC) and support circuitry in small 28-lead TSSOP PowerPAD packages. The DACs utilize Burr-Brown's enhanced multilevel delta-sigma (ΔΣ) architecture to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.

The PCM1681 and PCM1681-Q1 accept TDM (time-division multiplexed) format in addition to industry-standard audio data formats with 16- to 24-bit audio data width. Sampling rates up to 200 kHz are supported. The PCM1681 and PCM1681-Q1 provide a sub-set of user-programmable functions through a parallel control port, in addition to a full set of user-programmable functions through a serial control port, SPI, or I2C. The PCM1681 supports –40°C to +85°C for consumer grade applications and the PCM1681-Q1 supports –40°C to +105°C for automotive audio grade systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00