See datasheet for actual packaging/pinout drawings

Package | PIN:

DCA | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.34
10 - 24 $ 4.81
25 - 99 $ 4.49
100 - 249 $ 4.03
250 - 499 $ 3.76
500 - 749 $ 3.27
750 - 999 $ 2.83
1000 - 9999 $ 2.77
  View datasheet for PCM1690IDCARQ1 View product folder for PCM1690IDCARQ1

Adjust your quantity during checkout

PCM1690IDCARQ1-Automotive Catalog 113dB SNR 8-Channel Audio DAC with Differential Outputs

The PCM1690-Q1 is a high-performance, single-chip, 24-bit, eight-channel, audio digital-to-analog converter (DAC) with differential outputs. The eight-channel, 24-bit DAC employs an enhanced, multi-level delta-sigma (ΔΣ) modulator and supports 8-kHz to 192-kHz sampling rates and a 16-/20-/24-/32-bit width digital audio input word on the audio interface. The audio interface of the PCM1690-Q1 supports the time-division-multiplexed (TDM) format in addition to the standard I2S, left-justified, right-justified, and DSP formats.

The PCM1690-Q1 can be controlled through a three-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through two control pins. The PCM1690-Q1 is available in a 12-mm × 8-mm (12-mm × 6-mm body) HTSSOP-48 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00