See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 24

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.82
10 - 24 $ 7.04
25 - 99 $ 6.57
100 - 249 $ 5.89
250 - 499 $ 5.50
500 - 749 $ 4.79
750 - 999 $ 4.14
1000 - 9999 $ 4.06
  View datasheet for PCM1723E View product folder for PCM1723E

Adjust your quantity during checkout

PCM1723E-96dB SNR Stereo DAC with Programmable PLL

The PCM1723 is a complete low cost stereo audio digital-to-analog converter (DAC) with a phase-locked loop (PLL) circuit included. The PLL derives either 256fS or 384fS system clock from an external 27MHz reference frequency. The DAC contains a 3rd-order Delta-Sigma () modulator, a digital interpolation filter, and an analog output amplifier. The PCM1723 can accept 16-, 20-, or 24-bit input data in either normal or I2S formats.

The digital filter performs an 8X interpolation function and includes selectable features such as soft mute, digital attenuation and digital de-emphasis. The PLL can be programmed for sampling at standard digital audio frequencies as well as one-half and double sampling frequencies.

The PCM1723 is ideal for applications which combine compressed audio and video data such as DVD, DVD-ROM, set-top boxes and MPEG sound cards.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00