See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 24

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

  View datasheet for PCM1727E View product folder for PCM1727E

Adjust your quantity during checkout

PCM1727E-94dB SNR Stereo DAC with Programmable Dual PLL

The PCM1727 is a complete low cost stereo audio digital-to-analog converter (DAC) with a dual phase-locked loop (PLL) circuit included. PLL-1 derives a fixed 33.8688MHz (768fS, fS = 44.1kHz) system clock (SCKO-1), and PLL-2 derives both the 384fS (fS = 44.1k/48k/96kHz) system clock (SCKO-2), and the 768fS (fS = 44.1k/48kHz)/384fS (fS = 96kHz) system clock (SCKO-3) from an external 27MHz reference frequency. The DAC contains a 3rd-order Delta-Sigma () modulator, a digital interpolation filter, and an analog output amplifier. The PCM1727 can accept 16-, 20-, or 24-bit input data in either normal or I2S formats.

The digital filter performs an 8X interpolation function and includes selectable features such as soft mute, digital attenuation and digital de-emphasis.

The PCM1727 is ideal for applications that combine compressed audio and video data such as DVD, DVD Audio with CD-DA compatibility, and karaoke DSP.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00