See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 24

Temp:

ECO Plan:

TBD

PCM1740E


94dB SNR Stereo DAC with Programmable PLL&VCXO

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.57
10 - 24 $ 8.61
25 - 99 $ 8.04
100 - 249 $ 7.21
250 - 499 $ 6.73
500 - 749 $ 5.85
750 - 999 $ 5.07
1000 - 9999 $ 4.97

Adjust your quantity during checkout

Texas Instruments PCM1740E

The PCM1740 is a complete stereo audio digital-to-analog converter with on-chip PLL and VCXO. The PCM1740 is designed specifically for set-top box applications requiring high-quality audio playback, a precision tuned 27MHz master clock source, and support for multiple audio-sampling frequencies.

The stereo digital-to-analog converter (DAC) uses multibit, delta-sigma architecture, which includes an 8x interpolation filter, 3rd-order noise shaping, 5-level amplitude quantization, and an analog low-pass filter. The PCM1740 includes a number of user-programmable functions, which are accessed via a standard I2C-Bus interface.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00