See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBQ | 16

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

PCM1741E/2K


98dB SNR Stereo DAC

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.16
10 - 24 $ 4.65
25 - 99 $ 4.27
100 - 249 $ 3.83
250 - 499 $ 3.54
500 - 749 $ 3.11
750 - 999 $ 2.76
1000 - 9999 $ 2.39

Adjust your quantity during checkout

Texas Instruments PCM1741E/2K

The PCM1741 is a CMOS, monolithic, integrated circuit which includes stereo Digital-to-Analog Converters (DACs) and support circuitry in a small SSOP-16 package. The data converters utilize Texas Instrument’s enhanced multilevel delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1741 accepts industry standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 100kHz are supported. A full set of user-programmable functions are accessible through a 3-wire serial control port that supports register write functions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00