See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBQ | 16

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

PCM1742KE


106dB SNR Stereo DAC

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.31
10 - 24 $ 4.77
25 - 99 $ 4.49
100 - 249 $ 3.91
250 - 499 $ 3.65
500 - 749 $ 3.15
750 - 999 $ 2.69
1000 - 9999 $ 2.28

Adjust your quantity during checkout

Texas Instruments PCM1742KE

The PCM1742 is a CMOS, monolithic, integrated circuit which includes stereo digital-to-analog converters (DACs) and support circuitry in a small SSOP-16 package. The data converters use Texas Instruments' enhanced multilevel delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1742 accepts industry-standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through a 3-wire serial control port that supports register write functions.

View datasheet
View product folder
Order SummaryEdit >
CC2650STK (1)$29.00
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00