The PCM175x-Q1 family of devices is a CMOS, monolithic, integrated circuit, which
includes stereo digital-to-analog converters and support circuitry in a small 16-lead SSOP package.
The data converters use TI's enhanced multilevel delta-sigma architecture, which employs 4th-order
noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and
improved tolerance to clock jitter. The PCM175x-Q1 family of devices accepts industry-standard
audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder
chips. Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is
accessible through a three-wire serial control port, which supports register write
functions.
The PCM1753-Q1 device is pin-compatible with the PCM1748, PCM1742, and PCM1741 devices,
except for pin 5.
For all available packages, see the orderable addendum at the
end of the data sheet.
View datasheet View product folder