See datasheet for actual packaging/pinout drawings

Package | PIN:

RGA | 20

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.47
10 - 24 $ 3.13
25 - 99 $ 2.91
100 - 249 $ 2.55
250 - 499 $ 2.39
500 - 749 $ 2.03
750 - 999 $ 1.71
1000 - 9999 $ 1.64
  View datasheet for PCM1772RGA View product folder for PCM1772RGA

Adjust your quantity during checkout

PCM1772RGA-98dB SNR Low-Power Stereo DAC with line-out (S/W Control)

The PCM1772 and PCM1773 devices are CMOS, monolithic, integrated circuits which include stereo digital-to-analog converters, lineout circuitry, and support circuitry in small TSSOP-16 and VQFN-20 packages.

The data converters use TI's enhanced multilevel architecture, which employs noise shaping and multilevel amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1772 and PCM1773 devices accept several industry standard audio data formats with 16- to 24-bit data, left-justified, I2S, etc., providing easy interfacing to audio DSP and decoder devices. Sampling rates up to 50 kHz are supported. A full set of user-programmable functions is accessible through a 3-wire serial control port, which supports register write functions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00