See datasheet for actual packaging/pinout drawings

Package | PIN:

DBQ | 16

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.36
10 - 24 $ 3.02
25 - 99 $ 2.81
100 - 249 $ 2.47
250 - 499 $ 2.31
500 - 749 $ 1.96
750 - 999 $ 1.66
1000 - 9999 $ 1.58
  View datasheet for PCM1782DBQ View product folder for PCM1782DBQ

Adjust your quantity during checkout

PCM1782DBQ-106dB SNR Stereo DAC (S/W Control)

The PCM1780/81/82 is a CMOS, monolithic, integrated circuit, which includes stereo digital-to-analog converters and support circuitry in a small 16-lead SSOP package. The data converters use TI’s enhanced multilevel delta-sigma architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1780/81/82 accepts industry standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 200 kHz are supported. The PCM1780/82 provides a full set of user-programmable functions through a three-wire serial control port, which supports register write functions. The PCM1781 provides a subset of user-programmable functions through four control pins.

The PCM1780 is pin-compatible with the PCM1680 (8-channel DAC).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00