See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 28

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

PCM1792ADB


132dB SNR Highest Performance Stereo DAC (S/W Control)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 14.13
10 - 24 $ 13.14
25 - 99 $ 12.68
100 - 249 $ 11.07
250 - 499 $ 10.54
500 - 749 $ 9.70
750 - 999 $ 8.63
1000 - 9999 $ 7.64

Adjust your quantity during checkout

Texas Instruments PCM1792ADB

The PCM1792A is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1792A provides balanced current outputs, allowing the user to optimize analog performance externally. The PCM1792A accepts PCM and DSD audio data formats, providing easy interfacing to audio DSP and decoder chips. The PCM1792A also interfaces with external digital filter devices (DF1704, DF1706, PMD200). Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through an SPI or I²C serial control port, which supports register write and readback functions. The PCM1792A also supports the time division multiplexed command and audio (TDMCA) data format.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00