See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 28

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 11.53
10 - 24 $ 10.72
25 - 99 $ 10.34
100 - 249 $ 9.03
250 - 499 $ 8.60
500 - 749 $ 7.91
750 - 999 $ 7.10
1000 - 9999 $ 7.08
  View datasheet for PCM1794ADBR View product folder for PCM1794ADBR

Adjust your quantity during checkout

PCM1794ADBR-132dB SNR Highest Performance Stereo DAC (H/W Control)

The PCM1794A device is a monolithic, CMOS-integrated circuit that includes stereo digital-to-analog converters (DACs) and support circuitry in a small 28-pin SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1794A device provides balanced current outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00